Publish your products
2″ Magnetic Bridle Ring w/ Saddle, UL Listed 60lbs

2″ Magnetic Bridle Ring w/ Saddle, UL Listed 60lbs

Features: Magnet Strength: Rated and tested at 90lbs pull strength. Time-Saving Installation: Save valuable time on setup and repositioning while reducing labor costs compared to a traditional installation. Secure Attachment: Provides a strong and reliable attachment point as well reducing the chance of damaging cables by providing wide base support, eliminating stress on the cables. Versatile Application: Designed for use in diverse environments, easily repositioned and reused on metal surfaces, making it ideal for temporary installations. Damage-Free Installation: Eliminates the need for screws or adhesive, preventing damage to surfaces and allowing for quick and hassle-free setup and removal. Ready-to-Use Convenience: Arrives fully assembled, streamlining installation processes, and ensuring immediate usability.
Specification
  • Specifications: 1/4″-20 machine thread, 2” diameter bridle ring, with a yellow support saddle that is secured to a permanent 90lbs neodymium cup magnet. Used to support sensitive fiber optic and data cables without causing stress by following the natural curves and bends of the cables.
Technical specification
  • Unique ref.BRMS200
  • Product familyCable Management, Bridle Rings
  • Product groupMagnetic Bridle Rings (UL Listed)
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit