Publish your products
Magnetic Standoff Kit: 10lb Magnetic Mount w/ Bayonet Snap Lock Standoffs

Magnetic Standoff Kit: 10lb Magnetic Mount w/ Bayonet Snap Lock Standoffs

Features: Magnet Strength: Neodymium magnets rated and tested at 10lbs pull strength. Versatile installation: Allows panel builders and technicians to easily add or remove hardware from their installations as well as quick repair access. Cost-effective solution: Eliminates the need for a brand new panel build, easily add to your control panel, and move things around to fit your needs rather than the panel box.
Specification
  • Specifications: 10LB N35M ¾” (19mm) Magnet Mount, .193” (4.9mm) Hole Size. PCB Support – Screw and Lock, HHCBS-12 (.75”) V-0 Natural. 6-32 X 3/8” Phillips Flat Head Screw Thread Cutting, 100° Countersink. Kit hardware is good for 3 boards
Technical specification
  • Unique ref.PCBM100
  • Product familyCable Management, Standoffs
  • Product groupMagnetic Standoffs
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit