We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Tripod Turnstile mTripod

Unique ref.: magnetic-mTripod
Brand: Magnetic Autocontrol
Product family: FlowMotion
Product group: Pedestrian gates
Width (mm): 1300
Height (mm): 1050
Depth (mm): 805
Date of publishing: 2018-09-16
Edition number: 1
Type: Object (single object)
Download (10)
Electric motor driven tripod turnstile for access control and passenger separation with:
- Smoothly operating motor drive system for comfortable passage through gate
- 2-way operation in entry and exit direction
- Seamless design-housing with a slender silhouette, shapely form and flowing lines
- No visible connection elements
- Decent colour design in basalt (sides) and anthracite (frame) or customer-specific colours
- Sensitive impact detection for upmost passenger safety
- Free passage in both directions in case of power outage or alarm signal
- Alarm signal in case of forced entry attempt
- Integrated pulse counter with separate counting for both directions
- Random generator for the control of persons and bags
- Error history for technical service

Control and drive system:
- Integrated control system with display for parameterization and set-up
- MHTM drive system for minimum 10 million opening and closing cycles
- Connection for 100 – 240 VAC, 50/60 Hz
- Connections for all current card reader systems
- 8 digital inputs with free allocable functions
- 4 digital outputs and 6 output relays for illumination control and status readout (free allocable)

Housing material:
- 2 component-polyurethane mDure
- Highly resistant to impacts, scratches and abrasion
- Resistant against corrosion, UV light, detergents and disinfectants
- Environmentally friendly disposal as household garbage
- Enclosure protection rating: IP54

Dimensions:
- Dimensions of housing: 1300 x 1050 x 290 mm (W x H x D)
- Passage width: 515 mm
- Installation space for readers: 60 x 80 x 40 mm (W x H x D)

Installation:
- Screw mounting on stable floor surface
- Alternative mounting on unfinished floor by use of adjustable foundation frame
- Alternative glue mounting by use of a metal base plate
- Temperature range: -30 to +50 °C

Options & Accessories:
- Customer-specific colour versions
- LED frame illumination in Green/Red
- LED floor illumination in White
- Drop-Arm for power outage or in case of alarm (self-restoring)
- Passage indicator Green/Red (Gate end display GED)
- Mechanical locking unit
- Over-climb detection
- Under-crawl detection
- Buzzer
- Signalization LED
- Ethernet interface
- Foundation mounting frame
- Attachment set
- Emergency push button
- Guiding rail system mGuide


Material main: 2C Polyurethane
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 70

BIMobject Category: Doors - Other
IFC classification: Furniture
Uniclass 1.4 Code: JW40
Uniclass 1.4 Description: Access control systems
Uniclass 2.0 Code: SS-25-32-60
Uniclass 2.0 Description: Pedestrian Access Point Control Barrier Systems
Uniclass 2015 Code: Ac_20_85_63
Uniclass 2015 Description: Pedestrian security checking
NBS Reference Code: 25-32-60
NBS Reference Description: Pedestrian Access Point Control Barrier Systems
CSI MasterFormat 2014 Code: 11 14 13
CSI MasterFormat 2014 Title: Pedestrian Gates
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Other

Name Value
Height 1050 mm
Thickness 805 mm
Width 1300 mm

All BIM objects are real products from real manufacturers confirmed and approved