Publish your products
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking
Concordia Composite Decking

    Concordia Composite Decking

    Concordia premium PE composite decking combines classic and on-trend colors and grain patterns with unbeatable performance. Available in three distinct collections: Astir, Horizon, and Symmetry.

    • The Astir Collection features a rustic cathedral grain and three fresh, nature-inspired multi-tonal hues.
    • The Symmetry Collection features a low-gloss formula and micro-texturing to create a wire-brushed finish.
    • The Horizon Collection includes a sweeping cathedral grain with dramatic streaking that emulates exotic hardwoods.
    • Durable composite core resists splintering, rotting, cracking, insects and decay.
    • Four-sided PermaTech cap layer provides superior protection and fade resistance.
    • Boards never need sanding, staining or painting. Simply clean with soap and water or a mild cleaner.
    • Finished surface on top and bottom is ideal for second-story decks, and reversible boards save time and money while reducing waste.
    • Concordia contains 94% recycled material, combining recycled wood with the long-lasting resilience of recycled plastic.
    • The flat-profile bottom provides a sturdy feel, reminiscent of traditional lumber.
    • Backed by a lifetime performance warranty and a 50-year stain and fade warranty.
    Specification
    • Technical Specifications

      Board Profile Dimensions: .92 in. x 5.4 in., Flat bottom

      Reversible: Yes

      Material: Wood-plastic composite core with co-extruded PermaTech cap on four sides

      Fascia Available: .75 in. x 11.25 in. x 12 ft. Matching colors

      Risers Available: .75 in. x 7.25 in. x 12 ft. All colors

      Multi-Tonal Colors: Burnt Umber, Graphite, Warm Sienna, Ipe, Castle Gray, Seaside Mist, Mountain Ash, and Prairie Wheat

      Stain and Fade Warranty: 50 Year

      Square-Edge Lengths: 12, 16, and 20 ft.

      Grooved-Edge Lengths: 12, 16 and 20 ft.

      Span Limitations: Perpendicular to joist 16 inches (40 cm); Up to 45° angle to joist 12 inches (31 cm); Stair stringer spacing 12 inches (31 cm).


    Technical specification
    • Unique ref.concordia-composite-fiberon-decking
    • Product familyFiberon Decking
    • Product groupComposite Deck
    • TypeObject (single object)
    • Date of publishing2026-01-16
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationFloor
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States