Publish your products
Paramount PVC Decking
Paramount PVC Decking
Paramount PVC Decking
Paramount PVC Decking
Paramount PVC Decking
Paramount PVC Decking

    Paramount PVC Decking

    Discover Paramount PVC decking, a high-performance, low-maintenance choice that suits a busy, active lifestyle.

    • Hearth Collection features two stunning multi-tonal hues – Brownstone and Sandstone.
    • Mantel Collection offers Clay and Mineral, solid colors that provide a classic look.
    • Synthetic solid-core construction provides protection from splintering, rotting, cracking, insects and mold.
    • Three-sided cap layer and next-generation surface coating protect against staining and fading.
    • Boards never need sanding, staining or painting. Simply clean with soap and water or a mild cleaner.
    • PVC boards are lightweight and easy to handle making them easy to install, especially in or under water.
    • Slip-resistant surface texture is ideal for waterside applications. Tested for use around fresh water, salt water and chlorinated water environments, and suitable for use in installations that may be temporarily submerged in water, like dock and pool stairs.
    • Rated to resist damage from fire and reduce flame spread, providing added protection for the deck and home.
    • Backed by a lifetime performance warranty and a 50-year stain and fade warranty.
    Specification
    • Technical Specifications

      Board Profile Dimensions: 1 in. x 5.5 in., Flat bottom

      Reversible: No

      Material: Cellular Foam Polymer with co-extruded cap on four sides

      Fascia Available: .50 in. x 11.75 in. x 12 ft. Matching fascia available for Clay/Mineral. Complementary fascia available for Brownstone/Sandstone.

      Risers Available: No

      Multi-Tonal Colors: Brownstone and Sandstone

      Stain and Fade Warranty: 50 Year

      Square-Edge Lengths: 12, 16, and 20 ft.

      Grooved-Edge Lengths: 12, 16 and 20 ft.

      Fire Ratings: Approved for use in all Wildland Urban Interface (WUI) zones.
      Testing methods and performance:

      • ASTM E84 Class A, FSI 30.
      • CA SFM 12-7A-4, BML 8110-2045:0008.
      • Paramount decking is in accordance with Title 3, Division 5, Chapter 3, Sec. 26.3.6.2 “Decking Surfaces” of the County of San Diego Consolidated Fire Code (2007) relative to external fire exposure.

      Slip Resistance: Paramount PVC deck boards feature enhanced slip resistance when wet or dry. Based on comparative results from independent testing to ASTM F1679.
      Note: PVC boards should be removed from water sources where a freeze/thaw cycle may occur.

      Span Limitations: Perpendicular to joist 16 in. ; Up to 45° angle to joist 12 in. (31 cm); Stair tread spacing 24 in.

    Technical specification
    • Unique ref.paramount-pvc-fiberon-decking
    • Product familyFiberon Decking
    • Product groupPVC Decking
    • TypeObject (single object)
    • Date of publishing2026-01-16
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States