Publish your products
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking
Sanctuary Composite Decking

    Sanctuary Composite Decking

    Beautiful and easy to maintain, Sanctuary decking makes your backyard a place to stay.

    • Bold, multi-tonal colors and rustic embossing. Board colors are complementary and pair well together, making them perfect for adding unique designs like picture-framing, borders and more.
    • Durable composite core resists splintering, rotting, cracking, insects and decay.
    • Three-sided PermaTech cap layer provides superior protection and fade resistance.
    • Boards never need sanding, staining or painting. Simply clean with soap and water or a mild cleaner.
    • Sanctuary contains 95% recycled material, combining recycled wood with the long-lasting resilience of recycled plastic.
    • The flat-profile bottom provides a sturdy feel, reminiscent of traditional lumber.
    • A Fire-rated version of Sanctuary decking is available, which helps resist damage from fire and reduce flame spread, providing added protection for the deck and home.
    • Backed by a 40-year performance, stain and fade warranty.
    Specification
    • Technical Specifications

      Board Profile Dimensions: .92 in. x 5.25 in., Flat bottom

      Reversible: No

      Material: Wood-plastic composite core with co-extruded PermaTech cap on three sides

      Fascia Available: .75 in. x 11.25 in. x 12 ft. Matching colors

      Risers Available: .75 in. x 7.25 in. x 12 ft. All colors

      Multi-Tonal Colors: Moringa, Espresso, Latte, Chai, Earl Grey

      Stain and Fade Warranty: 40 Year

      Square-Edge Lengths: 16 and 20 ft.

      Grooved-Edge Lengths: 12, 16 and 20 ft.

      Fire Ratings: A Fire-rated version of Sanctuary decking is available and approved for use in all Wildland Urban Interface (WUI) zones.
      Testing methods and performance:

      • ASTM E84 Class B, FSI 70.
      • CA SFM 12-7A-4, BML 8110-2045:0502.

      Span Limitations: Perpendicular to joist: 16 in., Up to 45-degree angle to joist: "12 in., Stair tread spacing: 12 in.

    Technical specification
    • Unique ref.sanctuary-composite-fiberon-decking
    • Product familyFiberon Decking
    • Product groupComposite Deck
    • TypeObject (single object)
    • Date of publishing2026-01-16
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States