Publish your products
Aluminum Structures
Aluminum Structures
Aluminum Structures
Aluminum Structures
Aluminum Structures
Aluminum Structures

    Aluminum Structures

    Glass Structures come in a wide variety of custom configurations. Many consumers feel overwhelmed during the design process because of the sheer amount of choices. Our project management, sales, & estimating staff can help you decide what type of structure will fit your space best. We are experts in designing the right choice to fit your needs.

    The SI5000 Series thermally enhanced aluminum tubular glazing system is suitable for commercial and residential applications. Outside set, pressure glazed system with overlapping construction creates positive drainage. This system can be used to construct glazed structures, including curtain walls, storefronts, greenhouses, conservatories, pool enclosures, skylights, canopies, etc.

    FEATURES

    • Thermally enhanced aluminum profiles and sill members
    • Overlapping construction creates positive drainage within profiles
    • Glazing infills from 3/16" to 1 1/8"; thicker glass options depending upon engineering
    • Standard finishes: AAMA 2603
    • Duracron: Hartford Green, Bronze, Black, Natural Clay, White, Sandstone
    • Integrate SI operable door and window systems
    • Integrated slope glazing with operable vents
    • LEED friendly system including recycled content
    • Designed and manufactured in the U.S.A.

    Technical specification
    • Unique ref.solar-aluminum_structures
    • Product familySolar Innovations
    • Product groupAluminum Structures
    • TypeObject (single object)
    • Date of publishing2019-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Other
    • Uniclass 2015 CodePr_20_65_34
    • Uniclass 2015 DescriptionGlazed structures
    • CSI MasterFormat 2014 Code13 34 13
    • CSI MasterFormat 2014 TitleGlazed Structures
    • OmniClass Number23-13 33 27
    • OmniClass TitleGlazed Facade and Roof Structures
    • CSI UniFormat II CodeF1010
    • CSI UniFormat II TitleSpecial Structures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States