Publish your products
G3 Folding Glass Wall - Thermal Model SI33350

G3 Folding Glass Wall - Thermal Model SI33350

Folding Glass Walls
Folding glass walls are a signature product of Solar Innovations®. The industry also calls them bi-fold doors or accordion style doors. These doors accommodate any number of panels in addition to configurations. Solar Innovations® provides in-folding and out-folding glass walls thus accommodating the needs of many applications. Swing doors (also known as man doors) can be integrated into the folding glass walls. This allows the user to quickly enter and exit a room without operating all the panels. Folding glass walls are engineered by Solar’s in-house engineers to allow high DP ratings and ensure they withstand extreme circumstances.

These walls provide flexibility and span larger openings than traditional doors, providing seamless transitions between structures and the outdoors. Folding glass wall systems can, in addition, be used for any number of applications. Some of these applications include stadiums, hospitals, hotels, and other applications.

Technical specification
  • Unique ref.solar-folding-glass-wall-thermal-model-si33350
  • Product familySolar Innovations
  • Product groupFolding Glass Walls
  • TypeObject (single object)
  • Date of publishing2018-11-09
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Folding Walls
  • IFC classificationWindow
  • UNSPSC nameWindow walls
  • UNSPSC code30171613
  • Uniclass 2015 CodeSs_25_30
  • Uniclass 2015 DescriptionDoor and window systems
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-13 33 13
  • OmniClass TitleFolding Glass Wall Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States