Publish your products
Manitowoc UFF0200A-161 Flake Ice Machine

Manitowoc UFF0200A-161 Flake Ice Machine

4.2 out of 5 stars4.2(5 reviews)

Ice Maker with Bin, flake-style, air-cooled, self-contained condenser, 19-3/16"W x 25-63/64"D x 37-1/2"H, 5- lb bin storage capacity, up to 205-lb approximately/24 hours, stainless steel finish, 6" bin legs.

As Featured on Amazon.com

#Manitowoc #IceMachine #StainlessSteel #FlakeIceMachine

Specification
  • Product Dimensions: 26 x 19.7 x 37.5 inches
    Item Weight: 168 pounds

Technical specification
  • Unique ref.Manitowoc-UFF0200A-161-Flake-Ice-Machine
  • Product familyIce Machine
  • Product groupFlake
  • TypeObject (single object)
  • Date of publishing2019-03-05
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29
  • OmniClass TitleCommercial Ice Machines

Region availability

North America
United States