Publish your products
Automatic glass hermetic door Single-Side-with double frame_A44-H4MK40J2
Manusa

Automatic glass hermetic door Single-Side-with double frame_A44-H4MK40J2

The Clear View glass hermetic doors are Manusa-specific designs, that guarantee the airtightness necessary in specific environments, providing extensive visibility of the interior of the room. The best option for observation areas in buildings related to the field of health and medicine, such as observation rooms in hospitals and ICUs.
Specification
  • Guarantees maximum airtightness thanks to the hermetic seal around the perimeter once the door is closed.It has the highest tightness classification tested against the UNE 85170:2016 and UNE-EN 121207:2017 standards. Maintains the desired pressure, hygiene, temperature and humidity conditions. They feature maximum safety systems for people and for maintaining correct operation They incorporate obstruction-detection systems with automatic reopening, as well as unlock systems to allow manual opening in the event of a power cut. They strictly adhere to the standards both for the product and its use. Can be installed with glass with integrated self-dimming window Venetian blind or electro-polarised glass, to provide opaqueness or transparency as required. The Clear View glass hermetic doors are Manusa-specific designs, that guarantee the airtightness necessary in specific environments, providing extensive visibility of the interior of the room. Provides a wide range of customization options, with different profile types and tempered or laminated glass with a thickness between 6 mm and 10 mm.
Technical specification
  • Unique ref.automatic-glass-hermetic-door-single-side-with-double-frame
  • Product familyAUTOMATIC DOORS
  • Product groupGlass Hermetic Door
  • Date of publishing2023-09-07
  • Edition number1
  • Height (mm)2600
  • Width (mm)1800
  • Depth (mm)220
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • OmniClass Number23-17 11 23 13
  • OmniClass TitleSliding All Glass Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit