Publish your products
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
High-speed roll-up door for automated production lines
    Manusa

    High-speed roll-up door for automated production lines

    Rapid roll-up door, consisting of guides and head in lacquered steel. Reinforced PVC sheet, guided with anti-derailment system, possibility of choosing sheet for welding stations. Control panel with closed door safety contact (SIL3). Active safety through photocell barriers.
    Specification
    • The high-speed door for automated production lines is designed for installation on production lines and in automated processes. Its high opening and closing speed guarantees a minimum cycle time, offering high performance, reliability and, most importantly, a safety barrier for operators working on the production line. This product is compliant with all the regulations relevant to the PLe (performance level) required by standards EN ISO 13849-1 and SIL3 EN 62061. We have several types of curtain/fabrics. Their features include resistance to welding splatter and cuts when handling sheet metal and resistance to impact from parts. This model offers complete integration into the production line, ensuring that the manufacturing process is swifter and safer, reducing cycle times and minimising potential idle time resulting from tool changes in the manufacturing process.
    Technical specification
    • Unique ref.high-speed-roll-up-door-automated-production-lines
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainAluminum
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors