Publish your products
Burglar resistance automatic sliding door RC2, single sliding door, with fixed leaf
Manusa

Burglar resistance automatic sliding door RC2, single sliding door, with fixed leaf

Upgrade your security with the Burglar Resistance Automatic Door, offering advanced asset protection without requiring additional shutter-type closures. Designed to deter theft and vandalism, this security door is tested to resistance class RC2, meeting the standard UNE-EN 1627:2021. Integrated elements enhance security without compromising the sleek aesthetics of automatic sliding doors. With a modular design, it seamlessly adapts to various needs and projects.

Specification
  • * Top and bottom guidance of the leaves with anti-leverage reinforcements that prevent them from being removed from the guides.

    * Motorized multipoint lock developed with Manusa technology.

    * Anti-leverage steel shield protects and encloses the high security cylinder.

    *Reinforced side edges of closure that prevent manipulation of the door leaves.

    *High-quality P4A laminated safety glass that fragments upon impact but does not break, preventing penetration.

    *Allows automatic or manual locking and unlocking from both the interior and exterior, protecting customers and employees from any incidents.

    *Contributes to energy efficiency by remaining closed when not in use, maintaining interior climate control.

    *Allows connectivity for management and remote control of the door through the Doorwifi application

Technical specification
  • Unique ref.sliding-door-RC2-single-side-with-fixed-leaves
  • Product familyAutomatic door
  • Product groupSecurity Door
  • TypeObject (single object)
  • Date of publishing2024-05-15
  • Edition number1
  • Height (mm)3000
  • Width (mm)4052
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass Number23-17 19 11 13
  • OmniClass TitleSliding Door Gear
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit