Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/2d570997-9c04-41d0-8979-7436fed61d20
Home
Categories
Kitchen
Kitchen Cabinets
Filler 350mm
Unavailable in United States
Marbodal
Follow
Filler 350mm
Filler - Flat with slightly rounded edge. - 16mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Width: 350mm Height: 2420mm Depth: 16mm
Technical specification
Technical specification
Unique ref.
11101440
Product family
Filler
Product group
Filler
Type
Object (single object)
Date of publishing
2018-03-11
Edition number
1
Height (mm)
2420
Width (mm)
350
Depth (mm)
16
Links
Links
Product url
https://www.marbodal.se/kok/
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
http://www.marbodal.se/proffs/hallbarhetmiljo/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
8.7
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download