An universal collection Ditto is created for a lot of people. This collection is devoid of characteristic motifs or accents. The pattern of the fabric is taken from the technique of burning concrete and is dyed in earth colors. The Ditto collection has several shades of brown and gray. This fabric goes perfectly with industrial and raw interiors.
Basic technical date:
Composition: 100% Pes
Weight: 490 g/m2
Width: 143 cm +/- 1 cm
Test Martindale: 35 000 cycles
Region availability
| Europe |
|---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |