Publish your products
Berko - FRC Series - Architectural Heavy-Duty Wall Heater
Berko - FRC Series - Architectural Heavy-Duty Wall Heater
Berko - FRC Series - Architectural Heavy-Duty Wall Heater

    Berko - FRC Series - Architectural Heavy-Duty Wall Heater

    Heavy-duty heat doesn't require that you settle for a boring, basic look. These architectural wall heaters feature a striking design while providing the powerful output you need to heat any room or open area.

    • BMS-compatible through an optional relay
    • Contemporary bar-stock grille designed to provide optimized airflow
    • The manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Built-in tamper-resistant thermostat
    • All units have a permanently lubricated and enclosed fan motor, which creates long life, low maintenance, and gently distributes warmth throughout the area
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Power on/off switch for added safety during maintenance

    IDEAL SPACES |Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants; Conference Rooms; Offices;Basements; Family Rooms

    Specification
    • COLORS |White & Bronze

      TEMP RANGE |40-90F

      CFM |100

      GRILLE | 19-5/16″ H x 15-3/4″ W x 1-1/4″ D

      BACK BOX |18-1/4 H x 14-3/8 W x 3-7/8 D

    Technical specification
    • Unique ref.berko-FRC-Series-Architectura-Heavy-Duty-Wall-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States