Publish your products
WindGuard (BD) 14 Air Curtain, Indirect Fired Gas

WindGuard (BD) 14 Air Curtain, Indirect Fired Gas

WindGuard (BD) 14

The premier end of our heavy industrial range, the WindGuard 14 series features belt driven fans powered by 5 HP and larger motors, which can repel wind gusts of up to 30 MPH at heights up to 14 ft. high. They are the ultimate in air curtain performance for industrial applications, like warehouses and distribution and transportation centers. Standard color for these industrial models is Titanium Silver and heated options are available.

Technical specification
  • Unique ref.bd14-air-curtain-indirect-fired-gas
  • Product familyAir Curtains
  • Product groupBD (WindGuard) Series
  • TypeObject (single object)
  • Date of publishing2024-05-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • ETIM CodeEC011749
  • ETIM NameGas fired air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11 11
  • OmniClass TitleHeated Air Curtains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit