Publish your products
ELP-CL Color LED Ellipsoidal Fixture
Martin

ELP-CL Color LED Ellipsoidal Fixture

Martin ELP CL (Color) LED ellipsoid fixtures deliver the class-leading luminance, output and vivid color rendering that you’ve come to expect from Martin. Ergonomic Danish engineering offers advances in lighting functionality that include the highly efficient gear-based Fine Focus—an industry first; and Fast Focus which allows focusing of the fixture without data flowing to it. ELP also offers 16-bit dimming with 4 selectable curves and 26 color presets that match industry-standard color filters. ELP fixtures can be configured with one of four Martin lens tubes in 19, 26, 36 and 50-degree beam angles and are compatible with third-party lens tubes along with a wide range of accessories including gel frames and gobos for flexibility in lighting design and inventory management.

Superior output, optics and color rendering, combined with unparalleled ease-of-use and convenience, make Martin ELP CL the leading Color LED ellipsoidal fixture in its class.

Advanced Martin Optics
Martin ELP Ellipsoids feature optic assemblies designed in Denmark by the technology innovators behind MAC Encore, the leading LED moving light. The ELP is designed to maximize efficiency and deliver a flat field of illumination for smoother blending and mixing between fixtures.

Keywords: Harman

Specification
  • Features

    • Impressive light output rating of 6,900 lumens (in High Output mode).
    • Superior CRI rating of 90 (in High Quality mode).
    • Revolutionary focus and functionality—industry’s first gear-driven Fine Focus, Fast Focus for data-free focusing, and more.
    • Compatible with universal accessories—use existing lens tubes, gel frames, gobo holders and rotators

    Tech Specs

    • Gobo size: A size: 100 mm OD, 75 mm image B size: 86 mm OD, 64.5 mm image  
    • CRI: High Quality mode: CRI 90, 6000K @ 5600 lumens High Output mode: CRI 85, 5500K @ 6900 lumens  
    • Connections: AC power in/thru: Neutrik True1 PowerCon DMX & RDM data in/thru: 5-pin XLR  
    • Color Mixing: RGBAL, 26 color presets  
    • Strobe & pulse effects: Variable speed and action, random strobe  
    • Electronic shutter effect: Instant open and blackout  
    • Electronic dimming: Four dimming curve options 0 - 100%
    • Fast Focus: Instantly brings the fixture to full output for 60 seconds by holding the MENU button for 5 seconds 
    • In the box: ELP CL Color LED Ellipsoidal Light Fixture Body. 6.25” Gel Frame Power Cable 1.5 m Mounting Bracket
Technical specification
  • Unique ref.ELP-CL-Color-LED-Ellipsoidal-Fixture
  • Product familyStatic Lights
  • Product groupEllipsoidal
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Classification
  • BIMobject CategoryLighting - Theatrical lighting
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit