Publish your products
Ultimate Sliding Door 4 Panel
Ultimate Sliding Door 4 Panel
    Marvin

    Ultimate Sliding Door 4 Panel

    4.9 out of 5 stars4.9(10 reviews)


    The Ultimate Sliding Narrow Profile door features slim 3" stiles and rails for more daylight and a contemporary aesthetic. Operating configurations up to 16’ wide make for a grand design element and can bring in a beautiful view or flood a room with light.

    AT A GLANCE

    • Extruded Aluminum Exterior | Wood Interior
    • Exterior Finish: 19 Color Options + Custom
    • Interior Finish: 6 Wood Options + Custom | 2 Paint Options + Prime | 6 Stain Options + Clear Coat
    • Available up to 16’ wide and 8’ high or 12’ wide and 10’ high

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Specification
      • Our low maintenance clad-wood products feature an extruded aluminum exterior finished in commercial-grade paint for superior resistance to fading and chalking
      • Robust, stainless steel rollers for premium performance and operating experience
      • Multi-point locking system ensures a tight seal and security from top to bottom
      • Choose from Harp, Vertical pull, and Exterior Flush pull or, for a more custom look, consider Gallery hardware
      • Optional top-hung screen glides smoothly
      • Performance Sill provides water management and easy installation
      • Square interior and exterior glazing profiles. Optional Ogee interior with simulated putty exterior glazing profiles
      • Pairs seamlessly with Ultimate Swinging door
    Technical specification
    • Unique ref.marvin_usd_4p
    • Product familySignature
    • Product groupUltimate Doors
    • TypeBuilding Material
    • Date of publishing2024-02-28
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors

    Region availability

    North America Oceania Europe Asia
    Anguilla
    Australia
    Gibraltar
    Israel
    Antigua and Barbuda
    Türkiye
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit