Publish your products
KG 2000 Sewage Ground Drain | Base | FFL
KG 2000 Sewage Ground Drain | Base | FFL
    MASTERTEC

    KG 2000 Sewage Ground Drain | Base | FFL

    KG 2000 sewage ground drains – solid wall pipes with waterstop “Base”, foil flange and socket on one end

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      corpus: PVC solid wall | sealing: TPE

      available inner diameters:

      160 mm & 200 mm

      length:

      500 mm

      versions (Ø sewage pipe / length):

      • Art.-No. 080996: Ø 160 mm / 500 mm without plug
      • Art.-No. 080996D: Ø 160 mm / 500 mm with plug
      • Art.-No. 080998: Ø 200 mm / 500 mm without plug
      • Art.-No. 080998D: Ø 200 mm / 500 mm with plug
    Technical specification
    • Unique ref.bdl-base-kg-2000-ffl
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems