Publish your products
KG Sewage Ground Drain | Novo
KG Sewage Ground Drain | Novo
    MASTERTEC

    KG Sewage Ground Drain | Novo

    Sewage ground drains – solid wall pipes with waterstop “Novo” and socket on one end

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      polypropylene

      available inner diameters:

      110 mm & 125 mm

      length:

      500 mm

      versions (Ø sewage pipe / length):

      • Art.-No. 080366: Ø 110 mm / 500 mm without plug
      • Art.-No. 080366D: Ø 110 mm / 500 mm with plug
      • Art.-No. 080368: Ø 125 mm / 500 mm without plug
      • Art.-No. 080368D: Ø 125 mm / 500 mm with plug
    Technical specification
    • Unique ref.bdl-novo-kg
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems