Publish your products
M10 connection axis Safe
MASTERTEC

M10 connection axis Safe

Waterproof connection axis | Steel V4A | diameter 10 mm | M10 thread at both ends | length of thread 12 mm with water barrier

available in Revit 2023-2027 and as IFC

Specification
  • material:

    Axle: V4A stainless steel | Water barrier: TPE

    versions:

    • Art.-No. 100360: wall thickness 200 mm
    • Art.-No. 100365: wall thickness 240 mm
    • Art.-No. 100370: wall thickness 250 mm
    • Art.-No. 100375: wall thickness 300 mm
Technical specification
  • Unique ref.durchleitungsstange-m10-safe
  • Date of publishing2025-12-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Lightning protection