Publish your products
FASO | Fibre Cement Wall Sleeve | with Flange
FASO | Fibre Cement Wall Sleeve | with Flange
FASO | Fibre Cement Wall Sleeve | with Flange
    MASTERTEC

    FASO | Fibre Cement Wall Sleeve | with Flange

    FASO wall sleeve with adhesive flange according to DIN 18533. Usable in conjunction with common waterproofing materials, e.g. thick coating, sealing slurry or fresh concrete composite film.

    Available: DN 50 to DN 300 in fixed lengths up to 600 mm

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      asbestos-free fibre cement

      inner diameters available:

      50-300 mm

      lengths available:

      200-600 mm

      versions (Ø inner diameter / length):

      Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

      Please choose your installation situation, besides that both Revit models are similar
      :

      • FASO with installed flange floor plate

        Revit model No. 1

        • Art.-No. 080020F - 080028F: Ø 50 mm / 200 - 600 mm
        • Art.-No. 080210F - 080218F: Ø 80 mm / 200 - 600 mm
        • Art.-No. 080220F - 080228F: Ø 100 mm / 200 - 600 mm
        • Art.-No. 080230F - 080238F: Ø 125 mm / 200 - 600 mm
        • Art.-No. 080240F - 080248F: Ø 150 mm / 200 - 600 mm
        • Art.-No. 080250F - 080258F: Ø 200 mm / 200 - 600 mm
        • Art.-No. 080260F - 080268F: Ø 250 mm / 200 - 600 mm
        • Art.-No. 080270F - 080278F: Ø 300 mm / 200 - 600 mm
      • FASO with installed flange wall

        Revit model No. 2

        • Art.-No. 080020F - 080028F: Ø 50 mm / 200 - 600 mm
        • Art.-No. 080210F - 080218F: Ø 80 mm / 200 - 600 mm
        • Art.-No. 080220F - 080228F: Ø 100 mm / 200 - 600 mm
        • Art.-No. 080230F - 080238F: Ø 125 mm / 200 - 600 mm
        • Art.-No. 080240F - 080248F: Ø 150 mm / 200 - 600 mm
        • Art.-No. 080250F - 080258F: Ø 200 mm / 200 - 600 mm
        • Art.-No. 080260F - 080268F: Ø 250 mm / 200 - 600 mm
        • Art.-No. 080270F - 080278F: Ø 300 mm / 200 - 600 mm
      Technical specification
      • Unique ref.faso-flansch
      • Date of publishing2025-11-20
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Penetration systems