Publish your products
Stopend Panel ABS Uncoated Sheet Metal | Deflection Profile | Rough
Stopend Panel ABS Uncoated Sheet Metal | Deflection Profile | Rough
    MASTERTEC

    Stopend Panel ABS Uncoated Sheet Metal | Deflection Profile | Rough

    Stopend panel ABS deflection profile for changing the direction oft the waterproofing level from horizontal to vertical.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      Fe, bright steel

      area of application:

      For changing the waterproofing level from horizontal to vertical in watertight concrete structures

      versions :

      • Art no. 071260: FB ABS 250 | Install. dim. up to 130 mm
      • Art no. 071260V: FB ABS 250 Reinforced (V) | Install. dim. up to 130 mm
      • Art no. 071262: FB ABS 250 | Install. dim. 140–160 mm
      • Art no. 071262V: FB ABS 250 Reinforced (V) | Install. dim. 140–160 mm
      • Art no. 071264: FB ABS 250 | Install. dim. 170–200 mm
      • Art no. 071264V: FB ABS 250 Reinforced (V) | Install. dim. 170–200 mm
      • Art no. 071266: FB ABS 250 | Install. dim. 210–250 mm
      • Art no. 071266V: FB ABS 250 Reinforced (V) | Install. dim. 210–250 mm
      • Art no. 071268: FB ABS 250 | Install. dim. 260–300 mm
      • Art no. 071268V: FB ABS 250 Reinforced (V) | Install. dim. 260–300 mm
      • Art no. 071270: FB ABS 250 | Install. dim. 310–400 mm
      • Art no. 071270V: FB ABS 250 Reinforced (V) | Install. dim. 310–400 mm
      • Art no. 071272: FB ABS 250 | Install. dim. 410–500 mm
      • Art no. 071272V: FB ABS 250 Reinforced (V) | Install. dim. 410–500 mm
      • Art no. 071274: FB ABS 250 | Install. dim. 510–600 mm
      • Art no. 071274V: FB ABS 250 Reinforced (V) | Install. dim. 510–600 mm
      • Art no. 071276: FB ABS 250 | Install. dim. 610–700 mm
      • Art no. 071276V: FB ABS 250 Reinforced (V) | Install. dim. 610–700 mm
      • Art no. 071278: FB ABS 250 | Install. dim. 710–800 mm
      • Art no. 071278V: FB ABS 250 Reinforced (V) | Install. dim. 710–800 mm
      • Art no. 071280: FB ABS 250 | Install. dim. 810–900 mm
      • Art no. 071280V: FB ABS 250 Reinforced (V) | Install. dim. 810–900 mm
      • Art no. 071282: FB ABS 250 | Install. dim. 910–1000 mm
      • Art no. 071282V: FB ABS 250 Reinforced (V) | Install. dim. 910–1000 mm
      • Art no. 071290: FB ABS 300 | Install. dim. up to 130 mm
      • Art no. 071290V: FB ABS 300 Reinforced | Install. dim. up to 130 mm
      • Art no. 071292: FB ABS 300 | Install. dim. 140–160 mm
      • Art no. 071292V: FB ABS 300 Reinforced | Install. dim. 140–160 mm
      • Art no. 071294: FB ABS 300 | Install. dim. 170–200 mm
      • Art no. 071294V: FB ABS 300 Reinforced | Install. dim. 170–200 mm
      • Art no. 071296: FB ABS 300 | Install. dim. 210–250 mm
      • Art no. 071296V: FB ABS 300 Reinforced | Install. dim. 210–250 mm
      • Art no. 071298: FB ABS 300 | Install. dim. 260–300 mm
      • Art no. 071298V: FB ABS 300 Reinforced | Install. dim. 260–300 mm
      • Art no. 071300: FB ABS 300 | Install. dim. 310–400 mm
      • Art no. 071300V: FB ABS 300 Reinforced | Install. dim. 310–400 mm
      • Art no. 071302: FB ABS 300 | Install. dim. 410–500 mm
      • Art no. 071302V: FB ABS 300 Reinforced | Install. dim. 410–500 mm
      • Art no. 071304: FB ABS 300 | Install. dim. 510–600 mm
      • Art no. 071304V: FB ABS 300 Reinforced | Install. dim. 510–600 mm
      • Art no. 071306: FB ABS 300 | Install. dim. 610–700 mm
      • Art no. 071306V: FB ABS 300 Reinforced | Install. dim. 610–700 mm
      • Art no. 071308: FB ABS 300 | Install. dim. 710–800 mm
      • Art no. 071308V: FB ABS 300 Reinforced | Install. dim. 710–800 mm
      • Art no. 071310: FB ABS 300 | Install. dim. 810–900 mm
      • Art no. 071310V: FB ABS 300 Reinforced | Install. dim. 810–900 mm
      • Art no. 071312: FB ABS 300 | Install. dim. 910–1000 mm
      • Art no. 071312V: FB ABS 300 Reinforced | Install. dim. 910–1000 mm
    Technical specification
    • Unique ref.fugenblech-abs-ulp-rau
    • Date of publishing2026-08-10
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes