Publish your products
Pipe bushing KG2000 FR Novo type
Pipe bushing KG2000 FR Novo type
Pipe bushing KG2000 FR Novo type
Pipe bushing KG2000 FR Novo type
    MASTERTEC

    Pipe bushing KG2000 FR Novo type

    This type allows that the flow direction of the water is retained.

    available in Revit 2023-2027 and as IFC

    Specification
    • Material: corpus: corpus: PP solid wall | sealing: TPE | socket ring: EPS

      Inner diameter Ø 110-125 mm

      versions (Ø diameter / length):

      • Art.-No. 080830: Ø 110 mm / 250 mm
      • Art.-No. 080835: Ø 110 mm / 300 mm
      • Art.-No. 080845: Ø 110 mm / 365 mm
      • Art.-No. 080850: Ø 110 mm / 400 mm

      • Art.-No. 080865: Ø 125 mm / 250 mm
      • Art.-No. 080870: Ø 125 mm / 300 mm
      • Art.-No. 080880: Ø 125 mm / 365 mm
      • Art.-No. 080885: Ø 125 mm / 400 mm
    Technical specification
    • Unique ref.kg-2000-rdf-fr-novo
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems