Publish your products
Pipe bushing KG FR Base type
Pipe bushing KG FR Base type
Pipe bushing KG FR Base type
Pipe bushing KG FR Base type
    MASTERTEC

    Pipe bushing KG FR Base type

    This type allows that the flow direction of the water is retained.

    available in Revit 2023-2027 and as IFC

    Specification
    • Material: corpus: PVC solid wall | sealing: TPE

      Inner diameter Ø 110-200 mm

      versions (Ø diameter / length):

      • Art.-No. 090710: Ø 110 mm / 180 mm
      • Art.-No. 090713: Ø 110 mm / 200 mm
      • Art.-No. 090716: Ø 110mm / 240 mm

      • Art.-No. 090731: Ø 125 mm / 180 mm
      • Art.-No. 090734: Ø 125 mm / 200 mm
      • Art.-No. 090737: Ø 125 mm / 240 mm

      • Art.-No. 090758: Ø 160 mm / 240 mm
      • Art.-No. 090761: Ø 160 mm / 250 mm
      • Art.-No. 090764: Ø 160 mm / 300 mm
      • Art.-No. 090770: Ø 160 mm / 365 mm
      • Art.-No. 090773: Ø 160 mm / 400 mm

      • Art.-No. 090779: Ø 200 mm / 240 mm
      • Art.-No. 090782: Ø 200 mm / 250 mm
      • Art.-No. 090785: Ø 200 mm / 300 mm
      • Art.-No. 090788: Ø 200 mm / 365 mm
      • Art.-No. 090791: Ø 200 mm / 400 mm
    Technical specification
    • Unique ref.kg-rdf-fr-base
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems