Publish your products
LinkForm | Formwork Strip (S)
MASTERTEC

LinkForm | Formwork Strip (S)

LinkForm stopend panels for construction joints – compliant with Eurocode 2 for rough construction joints.

available in Revit 2023-2027 and as IFC

Specification
  • material:

    bright steel

    area of application:

    LinkForm stopend panels are used as lost formwork for construction joints.

    versions:

    • Art.-No. 070500: installation dimension 130mm
    • Art.-No. 070502: installation dimension 160mm
    • Art.-No. 070504: installation dimension 200mm
    • Art.-No. 070506: installation dimension 250mm
    • Art.-No. 070508: installation dimension 300mm
    • Art.-No. 070512: installation dimension 400mm
    • Art.-No. 070514: installation dimension 500mm
    • Art.-No. 070416: installation dimension 600mm
    • Art.-No. 070518: installation dimension 700mm
    • Art.-No. 070519: installation dimension 800mm
Technical specification
  • Unique ref.linkform-s-rau
  • Date of publishing2026-08-10
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Temporary site equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit