Publish your products
MASTER-Connect | Joint Sheet Metal
MASTERTEC

MASTER-Connect | Joint Sheet Metal

MASTER-Connect for in-situ connection of joint tapes.

available in Revit 2023-2027 and as IFC

Specification
  • material:

    Plates: bright steel | Intermediate plate: specialty rubber | screws: galvanised

    area of application:

    Quick and reliable on-site connection of joint tapes for pressure-tight waterproofing.

    versions:

    • Art.-No. 070196: for joint sheet metal heighs up to 150 mm
    • Art.-No. 070193: for joint sheet metal heighs up to 250 mm
    • Art.-No. 070194: for joint sheet metal heighs up to 330 mm
Technical specification
  • Unique ref.master-connect-fugenblech
  • Date of publishing2026-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes