Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/c4d6ee75-50fe-4e25-af77-0002966f38ad
Home
Categories
Construction
Penetration systems
MHC multi-utility double
Available in United States
MASTERTEC
Follow
MHC multi-utility double
Service duct sets for electrical, water and communication connections
Tested according to DVGW VP 601 (chapter 4.5)
For buildings without basement
For inserting two media lines
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
MHC multi-utility double
double-compartment service ducts
for media lines from 4 to 40 mm
include cable conduits of the appropriate length
versions:
Art.-No. 080054: incl. 3 m cable conduit Ø 75 mm (external)
Art.-No. 080055: incl. 6 m cable conduit Ø 75 mm (external)
Art.-No. 070056: incl. 10 m cable conduit Ø 75 mm (external)
Art.-No. 070057: incl. 15 m cable conduit Ø 75 mm (external)
Technical specification
Technical specification
Unique ref.
mhc-mehrsparte-2-fach
Date of publishing
2026-03-06
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/pressure-water-tight-service-ducts/mhc-house-lead-ins/mhc-multiple-house-lead-ins
Installation Instruction (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00080054/buildingmanual
Technical Drawing (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00080047/technicaldrawing
Technical Data Sheet (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00080047/techsheet
Classification
Classification
BIMobject Category
Construction - Penetration systems
Similar products
MASTERTEC
MASTER-RING | Gasket Insert | Multi
Download
MASTERTEC
Cable conduit
Download
MASTERTEC
MHC Duo end cap
Download
MASTERTEC
FASO Fibre Cement Wall Sleeve
Download
MASTERTEC
WELLO | Active Wall Sleeve
Download
MASTERTEC
MHC Multi-Utility Triple
Download