Publish your products
Multi-purpose connecting clamps with thread in lower part
MASTERTEC

Multi-purpose connecting clamps with thread in lower part

2-part | round/round | clamping range: Ø 8 - 10 mm | M10

available in Revit 2022-2027 and as IFC

Specification
  • material:

    V4A, Fe/Zn or Al

    versions:

    • Multi-purpose connecting clamp with thread (Aluminium)

      Revit model No. 1

      • Art.-No. 100153: Aluminium

    • Multi-purpose connecting clamp with thread in lower part

      Revit model No. 2

      • Art.-No. 100157: galvanised steel
      • Art.-No. 100159: V4A stainless steel
Technical specification
  • Unique ref.multiklemme-mit-gewinde
  • Date of publishing2025-12-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Lightning protection