Publish your products
Array Track Architectural Entrance Grille
Array Track Architectural Entrance Grille

    Array Track Architectural Entrance Grille

    Exclusive, cross bolt technology outlasts traditional welded key-lock construction. Anti-slip surface for indoor and outdoor applications; ADA Compliant. Maintenance-free surface looks brand new for years. Custom shapes available. Frames come pre-assembled. Drain pan option available. Unique "T" blade design prevents debris from lodging within the grille.

    Sample: https://mattersurfaces.com/collections/arrival-collection

    Get in contact with Matter Surfaces

    Specification
    • Heavy gauge 6061-T6 aluminum with 64% pre-consumer and 16% post consumer recycled content, mill finish

      Format
      Foot Grille

      Max Panel Size
      48" (front to back) x 42" (left to right)
      Multiple panels are used to construct the foot grille system.

    Technical specification
    • Unique ref.mattersurfaces-arrival-array-track
    • Product familyArrival Collection
    • Product groupArchitectural Grilles
    • TypeObject (single object)
    • Date of publishing2022-07-01
    • Edition number1
    • Height (inches)48
    • Width (inches)42
    • Depth (inches)1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inCanada
    • Weight Net (Lbs)6.6
    Classification
    • BIMobject CategoryFlooring - Entrance

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States