Publish your products
Bastion
Bastion

    Bastion

    Heel safe entrance mat provides remarkable dirt and moisture removal and elegant appearance together with its interlocking toles and high performance carpet inserts. It is ideal in areas where visual attractiveness is expected.

    Heavy duty entrance mat is specifically designed for entranceways with high density food traffic, such as airports, subway stations, shops, shopping centers, hotels, offices, hospitals and schools. It performs best when used indoors or in weather protected areas.

    Open grid design allows fluid and small debris to pass through the openings keeping the surface dry and clean. The tile's textile surface scraps shoes clean and provides a safe, slip resistant walking surface.

    Get in contact with Matter Surfaces

    Specification
    • Material                                                                                                                                                                                              UV-resistant vinyl/NBR

      Format                                                                                                                                                                                                Foot Grille

      Style
      Interlocking tile with carpet inserts

    Technical specification
    • Unique ref.mattersurfaces-arrival-bastion
    • Product familyArrival Collection
    • Product groupFoot Grilles
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    • Height (inches)8
    • Width (inches)14.5
    • Depth (inches)0.43
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategoryFlooring - Entrance

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States