Publish your products
Nuway® HD Low Profile Entrance Grille
Nuway® HD Low Profile Entrance Grille

    Nuway® HD Low Profile Entrance Grille

    Heavy duty, closed construction foot grille for high traffic with high point loads. Numerous design and color options. Anti-slip surface; ADA Compliant. Specific configurations available for Zone 1.

    Get in contact with Matter Surfaces

    Technical specification
    • Unique ref.mattersurfaces-arrival-nuway-hd
    • Product familyArrival Collection
    • Product groupFoot Grilles
    • TypeObject (single object)
    • Date of publishing2022-07-08
    • Edition number1
    • Depth (inches)0.68
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Weight Net (Lbs)4.9
    Classification
    • BIMobject CategoryFlooring - Entrance

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States