Publish your products
Turret Tile

Turret Tile

A functional entrance mat offering highly effective cleaning action and extreme durability. Unique pattern of parallel channels and resilient non slip knobs on the surface of the tile capture dirt, sand and debris in the entrance area.

Heavy duty entrance mat is ideally suited for entranceways with high density foot and trolley traffic, such as airports, subway stations, ships, shipping centers, hospitals and schools. Its is strong matting for a long life span in demanding indoor and outdoor conditions.

An open construction and innovative design gives high dirt and dust retention and keeps surfaces safe and clean.

Heel proof interlocking tile is fully compatible with Bastion tiles.

Get in contact with Matter Surfaces

Specification
  • Material                                                                                                                                                                                              UV-resistant vinyl/NBR

    Format                                                                                                                                                                                                Foot Grille

    Style
    Interlocking tile

Technical specification
  • Unique ref.mattersurfaces-arrival-turret-tile
  • Product familyArrival Collection
  • Product groupFoot Grilles
  • TypeObject (single object)
  • Date of publishing2025-05-21
  • Edition number1
  • Height (inches)8
  • Width (inches)14.5
  • Depth (inches)0.43
Related
  • Material mainVinyl
  • Designed inUnited States
  • Weight Net (Lbs)1.48
Classification
  • BIMobject CategoryFlooring - Entrance

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States