Publish your products
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base
Ultra Entry™ | Black Base

    Ultra Entry™ | Black Base

    • Dual-strip design both scrapes off debris and absorbs moisture
    • Easily cut on site to any angle, arc or shape
    • Durable construction withstands heavy traffic
    • Quiet - eliminates noise and clatter common with aluminum roll-up mats
    • Anti-slip surface for indoor applications; ADA compliant
    • T section divider is optional for wheeled traffic applications

    Features

    Dual-strip design both scrapes off debris and absorbs moisture. Easily cut on site to any angle, arc or shape. Durable construction withstands heavy traffic. Quiet - eliminates noise and clatter common with aluminum roll-up mats. Anti-slip surface for indoor applications; ADA compliant. T section divider is optional for wheeled traffic applications.

    Common Uses

    Entryways in supermarkets, retail stores, malls office buildings, schools, hospitals, sports arenas, airports.

    CleanZone™

    Zone 2: Vestibule

    Warranty

    4 Year Limited

    Get in contact with Matter Surfaces

    Specification
    • Material
      Gray and brown bases - 27.52% pre-consumer and 1.4% post-consumer recycled content with standard New York inserts.
      Black base - 86% pre-consumer and 1.4% post-consumer recycled content with standard New York inserts.
      Recycled content varies with Designer Insert options.

      Format

      Foot Grille

      Size
      36" x 40', 48" x 40'
      Sizes are approximate

      Custom Sizes

      36" and 48" widths x lengths up to 40'

      Thickness
      0.625"

      Weight
      1.7 lbs/sq ft

      Maximum Rolling Load

      1,200 pounds per wheel

      Installation

      Surface, Shallow Recessed

    Technical specification
    • Unique ref.mattersurfaces-arrival-ultra-entry-black
    • Product familyArrival Collection
    • Product groupFoot Grilles
    • TypeObject (single object)
    • Date of publishing2024-06-03
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFloor
    • ETIM CodeEC012168
    • ETIM NameFloor mat
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 DescriptionEntrance mats
    • CSI MasterFormat 2014 Code12 48 16
    • CSI MasterFormat 2014 TitleEntrance Floor Grilles
    • OmniClass Number23-15 17 11 19 13
    • OmniClass TitleFloor Grilles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States