Publish your products
SCRAPER GRID
SCRAPER GRID
    MATTING

    SCRAPER GRID

    4.0 out of 5 stars4.0(8 reviews)

    Architecturally appealing scraper grids for customised solutions in terms of form and function. Suitable for everything from larger entrances at stadiums and shopping centres to smaller entrances. A heavy-duty scraper grille with very good scraping ability and permeability. The entrance should look nice and fresh for many years and at the same time be easy to care for and maintain. A scraper grid is a good complement to all our entrance mats. For exterior use, can withstand both weather and wind and is suitable for all entrances where you want a virtually maintenance-free dirt collection function, preferably in a deeper recess. The grid is manufactured as standard in 25 and 30 mm height and can also be equipped with adjustable support legs in height.

    Please specify dimensions when ordering; the height of the supporting bars will be adapted to the span and the estimated load on the grid. The supporting bars are parallel to the direction of flow. Gratings are manufactured from hot galvanised steel and guarantee a constant and exact mesh size with sheet metal in both directions, either with or without serrated cross-bars for maximum non-slip/extra scraper performance.

    Specification
    • Material: Hot galvanised steel.

      Measurements: Please specify dimensions when ordering. Mesh size c/c 33 x 11 mm.

      Properties: Excellent scraping function, non-slip.

      Guarantee: 2 years

    Technical specification
    • Unique ref.entr_grid
    • Product familyEntrance Mats
    • Product groupMat
    • TypeAssembly (multiple objects)
    • Date of publishing2020-04-21
    • Edition number1
    • Height (mm)25
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)29.5
    Classification
    • BIMobject CategoryFlooring - Entrance
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 DescriptionEntrance mats

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit