Publish your products
Ceiling luminaire Focus S
Ceiling luminaire Focus S
Ceiling luminaire Focus S

    Ceiling luminaire Focus S

    Metal body. Swivel mechanism. Optional mounts: built-in and removable (for one or two dome lamps). Great choise of colors. The light source is a lamp with a GU10 base.
    Specification
    • Article C050CL-U-1B
      Title Ceiling luminaire FOCUS S GU10 1x10W
      Lamps 1xGU10
      Lamp power, W 10
      Fitting material Aluminum
      IP protection IP 20
      Height 128 mm
      Voltage 50Hz AC 220-240
      Diameter 52 mm
      Warranty 5 years
      Power 10 W
    Technical specification
    • Unique ref.Ceiling-luminaire-Focus--S
    • Product familyArchitectural
    • Product groupFocus S
    • TypeObject (single object)
    • Date of publishing2026-10-20
    • Edition number1
    • Height (mm)128
    • Width (mm)52
    Related
    • Material mainAluminum
    • Designed inGermany
    • Weight Net (Kg)0.17
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City