Publish your products
Outdoor wall lamp Lot
Outdoor wall lamp Lot
Outdoor wall lamp Lot
Outdoor wall lamp Lot

    Outdoor wall lamp Lot

    Metal fittings in nickel color. Dome lamps of transparent glass in two colors: smoky and cognac. Light source — lamps with G9 base.
    Specification
    • O428WL-L10GF3K

      Article O428WL-L10GF3K
      Brand Outdoor
      Collection Outdoor
      Series Lot
      Product type Outdoor wall luminaire
      Fitting color Graphite
      Fitting material Aluminum
      Color temperature 3000 К
      IP protection IP 65
      Dimmable No
      Height 55 mm
      Width 120 mm
      Color rendering index 80 CRI
      Length 300 mm
      Beam angle 150 °
      Voltage AC 110-240 V
      Operating temperature -40...+50°C
      Protection level Class1
      Warranty 3 years
      Power 10 W
      Volume 0.0026 m³

      Light flux 350 Lm
      Energy efficiency class G
      Fireproof No
      Packing length 310 mm
      Net 1.05 kg
      Gross 1.15 kg
      Service life 50000 h


    Technical specification
    • Unique ref.Outdoor-wall-lamp-Lot
    • Product familyDecorative
    • Product groupLot
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)55
    • Width (mm)120
    Related
    • Material mainAluminum
    • Designed inGermany
    • Weight Net (Kg)1.05
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit