Publish your products
RECEPTION DESK ORGANIC straight
MDD
Archived

RECEPTION DESK ORGANIC straight

Modern white implies a sense of trust and order. Choosing this counter will highlight sterility of space in medical centers and closeness to nature in SPA’s. RGB lighting will allow us to choose the colour of light that works with the decor and image of the brand. A glass counter with an aluminium plinth indicates elegance and highness.
Technical specification
  • Unique ref.organic_straight
  • Product familyRECEPCION DESKS
  • Product groupOrganic
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)1105
  • Width (mm)1400
  • Depth (mm)260
Related
  • Material mainMFC board
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeCo_20_15_58
  • Uniclass 2015 DescriptionOffice complexes
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit