Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
meca-sonic/products/32af2f24-f696-47bf-b992-ccc97f5c91c0
Home
Categories
Furniture
Shelving & Storage
SWS 32" trolley with 2 doors black
Unavailable in United States
Sonic Equipment BV
Follow
SWS 32" trolley with 2 doors black
2 doors 1 adjustable shelve Powder coating Rubber antistatic cover 4x extra large wheels ø125mm, whereof 2x caster with rolling and turning brake Overall weight 52KG Static load capacity: 400KG RAL black: 9004
Download
Technical specification
Technical specification
Unique ref.
47455
Product family
förvaringssystem
Product group
SWS
Type
Object (single object)
Date of publishing
2015-05-12
Edition number
1
Height (mm)
1025
Width (mm)
830
Depth (mm)
500
Links
Links
Product url
http://www.sonic-equipment.com/en/product/storage-systems-empty/sws/47455/sws-32inch-trolley-with-2-doors-black
Instruction video
https://www.youtube.com/watch?v=L3uxGN7OD1Y
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Taiwan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Region availability
Europe
Denmark
Norway
Sweden
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download