Publish your products
Bookcase Dual Sided Tapered Display Book Shelf

Bookcase Dual Sided Tapered Display Book Shelf

4.4 out of 5 stars4.4(7 reviews)

Tapered display features 10 adjustable shelves and 2 fixed base shelves. The unit awaits your choice of high pressure laminate, melamine, oak and maple or sprayon (only available on veneer) finishes.

Technical specification
  • Unique ref.bookcase_dual_sided_tapered_display_book_shelf
  • Product familyFurniture
  • Product groupShelving & Storage
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)60
  • Width (inches)36
  • Depth (inches)30
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage