Publish your products
One Edge Fascia (Single-Ply)
Metal-Era

One Edge Fascia (Single-Ply)

Fully Adhered or Mechanically Attached Single-Ply Version

The One Edge Fascia provides your single-ply roof system with:

  • A manufacturer-provided 20-year, 120 MPH Wind Warranty.
  • Quick-to-ship convenience.
  • Economical pricing to simplify projects and maximize profits.
  • Industry testing that ensures protection against high-wind events.
  • A snap-on design that eliminates the stripping typical of other products.
  • Fast and easy installation.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    • The 20-Year, 120 MPH Edge Systems One Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 20 years, 120 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.

    Finish Warranty

    • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
    • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
    • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
    • Please email Technical Services regarding pricing for Anodized finishes.

    Standard Sizes

    • 4"
    • 5"
    • 6 ½"
    • 8"

    Cover Materials

    • 24 ga steel
    • 22 ga steel
    • .040" aluminum
    • .050" aluminum
    • .063" aluminum

    Colors

    Choose from a wide range of standard colors and finishes that meet your job requirements.

    Efficient Design

    • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
    • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
    • Factory fabricated accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    • All fasteners are included and will arrive to the job site with the product (sealant by others). Lap joint provided with 24 ga, 22 ga, and .040". Splice plate included with .050" and .063".

    Competitively Priced

    Receive factory-engineered quality, economically priced for cost conscious projects.

    Technical specification
    • Unique ref.one-edge-fascia-single-ply
    • Product familyRoof Edge, One Edge
    • Product groupFascia, Single‑Ply
    • TypeObject (single object)
    • Date of publishing2026-09-02
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit