Publish your products
Perma-Tite Cantilever Coping (Single)
Metal-Era

Perma-Tite Cantilever Coping (Single)

Single Cantilever

Perma-Tite Cantilever Coping is an ideal solution for attachment to parapet walls with non-structural exterior facades. Key features include:

  • Full snap-on design with no exposed fasteners.
  • 16-gauge steel anchor clips with 20-gauge steel riser for added stability.
  • Factory-applied stainless-steel springs for enhanced durability.
  • Industry-tested for long-term performance against high wind events.
  • Fast and easy installation.
  • Backed by a 20-year, 120 MPH Wind Warranty.
  • Custom-fabricated sizes to meet specific job requirements.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    The 20-Year, 120 MPH Perma-Tite Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 20 years, 120 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.

    Finish Warranty

    • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
    • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
    • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
    • Please email Technical Services regarding pricing for Anodized finishes.

    Standard Sizes

    • Outside face
      • Min: 3-1/2"
      • Max: 12"
      • Max (tested): 10"
    • Inside face
      • Min: 2-3/4"
      • Max: 6"
      • Max (tested): 4"
    • Actual wall size
      • Min: 8"
      • Max: 32"
      • Max (tested): 24"

    Cover Materials

    • 24 ga steel
    • 22 ga steel
    • .040” aluminum
    • .050” aluminum
    • .063” aluminum

    Colors

    Choose from a wide range of standard colors and finishes that meet your job requirements.

    Efficient Design

    • A full, snap-on design in 12'-0" lengths with no crimping make for quick installation and low labor costs.
    • Pre-punched fastening holes ensure proper attachment to the building substrate.
    • Corrosion resistant, stainless steel springs are factory attached to the anchor clips and provide long-term, positive spring loading.
    • No adhesives are required.
    • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    • 12" wide, 16 ga. spring clips provide a more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.
    • Its 8" wide concealed splice plates (with non-curing isocryl butyle sealant strips) allow for thermal movement of materials and provides a watertight seal at all joints.
    • Radius and specially fabricated products are available to meet the unique needs of each project.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

Technical specification
  • Unique ref.perma-tite-cantilever-coping
  • Product familyRoof Edge, Perma‑Tite
  • Product groupCoping, Cantilever
  • TypeObject (single object)
  • Date of publishing2026-09-02
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit