Publish your products
Tempo Light Fixture
Archived

Tempo Light Fixture

The contemporary extruded aluminum profile of the "TEMPO"03 Series yields high efficiency from an extremely shallow profile - 83 mm [3.3 in] high by 300 mm [11.8 in] wide. Downward optical control is provided by a specular or painted parabolic louver or a continuous perforated anodized aluminum cross blade baffle. Depending upon the application and the desired appearance, this product provides an indirect/direct distribution with high efficiency that satisfies the IES RP-1s stringent recommendations for providing quality illumination for areas which utilize computer monitors (VDT's).

The specular parabolic louvers offer extremely low brightness along and across the bottom of the fixture while the painted parabolic or perforated blade louvers provide a beautiful soft glow to minimize contrast between the bottom of the luminaire and the ceiling above. The distribution characteristics are generally 70% up and 30% down, ideal when higher horizontal footcandles are desired. The wide horizontal uplight component accommodates wider center to center spacing between luminaires and the controlled downlight component offers glare free lighting for a variety of functions.
Technical specification
  • Unique ref.metalumen-tempo
  • Product familyLighting
  • Product groupLuminaries for Internal Lighting
  • TypeObject (single object)
  • Date of publishing2015-04-17
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 26 00
  • CSI MasterFormat 2014 TitleInterior Daylighting Devices
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit