We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Carina - Angled Grab Rail

Unique ref.: AP501341MTL
Brand: Metlex
Product family: Carina
Product group: Grab Rail
Date of publishing: 2018-10-12
Edition number: 1
Type: Object (single object)
Download (6)

Classic design.
32mm diameter bar for easier gripping.
Provides confidence and stability.
Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall.
Concealed Fixings.
Fixings not included.
Corrosion resistant, suitable for use in ‘wet’ showering areas.


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Sanitary - Accessories
IFC classification: Railing
UNSPSC name: Steel rail
UNSPSC code: 30103101
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-85
Uniclass 2.0 Description: Stainless Steel Handrails
Uniclass 2015 Code: Pr_25_30_36_84
Uniclass 2015 Description: Stainless steel handrails
NBS Reference Code: 64-36-85
NBS Reference Description: Stainless Steel Handrails
OmniClass Number: 23-17 25 13
OmniClass Title: Handrails
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Integral Finish Chrome Plated
Material Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Bar Code 5030692084182
Description Classic design. 32mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
Length 572 mm
Name Stainless Steel Angled Grab Bar
Serial Number 5030692084182
Warranty Start Date Upon purchase of product
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Sanitary_Accessories
Code Performance BS EN ISO 9221:2017, BS EN 12182:2012
Colour Chrome
Constituents Stainless Steel
Description Classic design. 32mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
Duration Unit Year
Expected Life 12
Features Classic design. 32mm diameter bar for easier gripping. Provides confidence and stability. Suitable for users up to 100kg/220lbs/15st 10lbs when fitted to a solid wall. Concealed Fixings. Fixings not included. Corrosion resistant, suitable for use in ‘wet’ showering areas.
Finish Chrome Plated
Manufacturer Metlex
Material Stainless Steel
Model Number AP501341MTL
Model Reference AP501341MTL
Name Stainless Steel Angled Grab Bar
Nominal Height 225 mm
Nominal Length 82 mm
Nominal Width 650 mm
Shape Rectangular
Size 225mm x 650mm x 82mm
Warranty Duration Parts 12
Warranty Duration Unit Year

BIMobject®