Publish your products
MIDMARK® 6215-002 COMPACT RECTANGLE WORKSTATION
MIDMARK® 6215-002 COMPACT RECTANGLE WORKSTATION
    Midmark

    MIDMARK® 6215-002 COMPACT RECTANGLE WORKSTATION

    Midmark Compact Rectangular Mobile Workstation. Designed to use at the point of care. 

    Technical specification
    • Unique ref.midmark-6215-002-workstation
    • Product familyHealth Care Equipment and Furnishings
    • Product groupMidmark Workstations
    • TypeObject (single object)
    • Date of publishing2021-11-04
    • Edition number1
    • Width (inches)23.5
    • Depth (inches)17.5
    Related
    • Material mainAluminum
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)48
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameCabinetry
    • UNSPSC code301618
    • CSI MasterFormat 2014 Code12 35 70
    • CSI MasterFormat 2014 TitleHealthcare Casework
    • OmniClass Number23-25 45 13
    • OmniClass TitlePatient Care Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit