Publish your products
Midmark 629 Barrier-Free® Examination Chair
Midmark

Midmark 629 Barrier-Free® Examination Chair

The number of elderly and patients of size in the US is increasing and assisting patients with mobility limitations onto exam chairs is a common task. Does your current equipment meet shifting accessibility standards? The Ritter 629 Barrier-Free Exam Chair offers compliance with the 2024 USAB accessibility standards without compromising patient comfort or provider ergonomics.

Specification
  • Compliance

    • The 629 features a low seat height of 17" (while maintaining a 37" maximum seat height).
    • The 28-inch-wide compliant transfer surface provides ample space for safe patient transfer.
    • Base clearance allows for minimal interference during care and cleaning.
    • Available accessories like the Articulating Knee Crutches, Patient Support Rails and Patient Support Rails+ ensure compliance.

    Without Compromise

    • Built on the trusted foundation of Midmark quality, the Ritter Barrier-Free 629 Examination Chair is designed for dependable performance in today’s demanding clinical environments.
    • Using lifecycle testing informed by real-world usage patterns, the 629 demonstrated reliable performance under conditions more aggressive than observed field use.

    Automated Vital Signs

    • Using a Ritter Barrier-Free exam chair with an automated vital signs device like the Midmark® Digital Vital Signs Device brings automation to the point of care, saving you time and reducing the risk of transcription errors.
Technical specification
  • Unique ref.Midmark-629-Barrier-Free-Examination-Chair
  • Product familyMedical
  • Product groupExam Chairs
  • TypeObject (single object)
  • Date of publishing2026-08-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51
  • Uniclass 2015 DescriptionMedical chairs and couches
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Armenia
Andorra
Azerbaijan
Austria
Bahrain
Belarus
Bangladesh
Belgium
Bhutan
Bosnia and Herzegovina
British Indian Ocean Territory
Bulgaria
Brunei
Croatia
Cambodia
Cyprus
China
Czech Republic
Christmas Island
Denmark
Cocos (Keeling) Islands
Estonia
Georgia
Faroe Islands
Hong Kong
Finland
India
France
Indonesia
Germany
Iran
Gibraltar
Iraq
Greece
Israel
Guernsey
Japan
Hungary
Jordan
Iceland
Kazakhstan
Ireland
Kuwait
Isle of Man
Kyrgyzstan
Italy
Laos
Jersey
Lebanon
Latvia
Macau
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit