Publish your products
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
Artizan® Expressions Treatment Station - TS43
    Midmark

    Artizan® Expressions Treatment Station - TS43

    Artizan Expressions Treatment Stations are primary workstations for the operatory, providing storage and support at the essential twelve-o'clock position.

    Standard Features

    • Seamless, stainless-steel bases and accents
    • ¾"-panel wood-dowel construction
    • Thermally fused melamine panels with 3-mm edge-banding
    • Brushed-nickel handles
    • Concealed soft-close steel hinges
    • Full-extension soft-close drawer systems
    Specification
    • TS4380 Treatment Station 

      Height 72" | Width 43.5" | Base depth: 22.25" (countertop) | 36" (with worksurface)

      Three-compartment upper module (TS-100 with lift system) Midsection (TS-700) Base module (TS-300 or TS-405) Center module (TS-500) Pivoting left/right worksurface.  Finished back with lower rear-access service doors.

      TS4385 Treatment Station

      Height: 72" | Width: 43.5" | Base depth: 26.125" (countertop) | 39" (with worksurface) 

      Three compartment upper module (TS-100 with lift system) Midsection (TS-700) Base module (TS-300 or TS-405) Center module (TS-500) Pivoting left/right worksurface Dedicated CPU side-storage module.  Finished back with lower rear-access service doors.

      TS4390 Treatment Station 

      Height: 72" | width: 43.5" | Base depth: 17.625" (countertop) |29.625" (with worksurface) 

       Three compartment upper module (TS-100 with lift system) Midsection (TS-700) Base module (TS-300 or TS-405) Center module (TS-500) Pivoting left/right worksurface.   Finished back with lower rear-access service doors.



    Technical specification
    • Unique ref.midmark-artizan-ts43
    • Product familyDental Equipment
    • Product groupArtizan® Expressions
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)72
    • Width (inches)43.5
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit