Publish your products
M9™ Steam Sterilizer
M9™ Steam Sterilizer
M9™ Steam Sterilizer
M9™ Steam Sterilizer
    Midmark
    Archived

    M9™ Steam Sterilizer

    4.9 out of 5 stars4.9(13 reviews)

    The Midmark M9 Steam Sterilizer uses a small footprint to drive big productivity. If space is limited in your steri-center, the M9 makes a good fit. This sterilizer is designed to help optimize your instrument processing workflow while maintaining safe and reliable sterilization.

    Reliable

    Steam-flush pressure pulse air removal system ensures proper steam sterilization.

    Easy to Use

    Pre-programmed sterilization cycles and intuitive LCD display with prompts ensure quick, confident operation.

    Safe

    Real-time alerts notify users promptly of any critical system errors.

    Specification
    • Sterilizer Unit

      Overall length with plug                           20.38” (51.8 cm) 
      Overall width                                           15.3” (38.9 cm) 
      Overall height with printer/data logger     16.1” (40.9 cm) 
      Minimum countertop area 

                                             17.88” (45.4 cm) D x 15.3” (38.9 cm) W 

      Unit weight                                              73 lb (33.1 kg) 
      Shipping weight                                       81 lb (36.7 kg) 
      Water reservoir capacity                          1.1 gal (4.1 liters) 
      Electrical requirements             See midmark.com/IP for details 


      Chamber

      9” diameter (22.9 cm),
      15” depth (38.1 cm)
      3.5 gal usable volume (13.4 liters)

      Trays

      Two large – 7.3” W x 12” L x 0.8” D
      (18.6 cm x 30.5 cm x 2.2 cm)
      Two small – 5.6” W x 12” L x 0.8” D
      (14.3 cm x 30.5 cm x 2.2 cm)


    Technical specification
    • Unique ref.midmark-m9-sterilizer
    • Product familyDental Equipment
    • Product groupSteam Sterilizers
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (inches)16.1
    • Width (inches)15.3
    • Depth (inches)20.38
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)73
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit