Publish your products
MIDMARK® 6219 FLAT PANEL SECURE PC WORKSTATION + MOUSE TRAY
Midmark

MIDMARK® 6219 FLAT PANEL SECURE PC WORKSTATION + MOUSE TRAY

This flat panel workstation is designed with an additional workspace to accommodate the use of paper charts and files in the exam space as well as providing computer access.

  • 26" of height adjustment from 23" to 49"
  • Keyed security system
  • Mouse surface (left or right)
  • Secondary work shelf
  • Flat panel monitor arm with 100 mm and 75 mm standard mounting locations
  • Two total-locking casters in the front lock both the wheel and swivel simultaneously
  • Monitor arm provides 9.5" of independent vertical adjustment, up to 40° positive tilt, a 5 lb – 20 lb capacity range, and 180° of independent rotation






Technical specification
  • Unique ref.midmark-medical-6219-workstation
  • Product familyHealth Care Equipment and Furnishings
  • Product groupMidmark Workstations
  • TypeObject (single object)
  • Date of publishing2020-07-31
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 56 70
  • CSI MasterFormat 2014 TitleHealthcare Furniture
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit