Publish your products
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
Ritter 225 Barrier-Free® Examination Chair
    Midmark

    Ritter 225 Barrier-Free® Examination Chair

    The number of elderly and obese in the U.S. is steadily growing, and over one fifth of adults in America are disabled.1 Assisting patients with mobility limitations onto exam chairs has become a frequently performed task. Although caregivers working in healthcare facilities are one of the most at-risk professions for musculoskeletal disorders,2 little has been done to evaluate and reduce risk. The Ritter 225 is ‭designed to offer low and high positioning ‭heights so you can provide the best care ‭to all patients, whether treating the ‭elderly, expectant mothers or patients ‭with disabilities.

    Adjustable Height

    Ritter Barrier-Free Examination Chairs by Midmark adjust in height from 18-37 inches, improving accessibility to the exam chair and reducing the likelihood of staff injury.

    Automated Vitals

    Using a Ritter Barrier-Free® exam chair with an automated vitals device like Midmark Digital Vital Signs allows you to bring more to the point of care, saving time.

    Specification
    • PATIENT WEIGHT CAPACITY500 lb (227 kg)

      HEIGHTUncompressed: 18" Low/37" High (46 cm/94 cm)

      SEAMLESS UPHOLSTERY DIMENSIONS28" W x 60" L (71 cm/152 cm)

      LENGTH WITH FOOTREST EXTENDED76" (193 cm)

      PELVIC TILT5 1/5°

      HEATED DRAWER24.6 W

      HEATED DRAWER TEMPERATURE92°F to 112°F at 115 VAC input voltage, 70°F ambient

      PAPER ROLL HOLDERHolds 24" x 3.56" dia. paper roll (61 cm x 9 cm)

      ELECTRICAL RECEPTACLEElectrical Draw: 4 AHospital-grade, electrical receptacles on left and right sides

      TABLE WEIGHT W/OUT UPHOLSTERY 409 lb (185 kg)

      SHIPPING WEIGHT465 lb (211 kg)

      ELECTRICAL RATINGS225-002:115 VAC, 50/60 Hz, 11.5 A225-003:115 VAC, 50/60 Hz, 11.5 A

    Technical specification
    • Unique ref.ritter-225-barrier-free
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Examination Tables
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)18
    • Width (inches)28
    • Depth (inches)60
    Related
    • Material mainPowder coated steel
    • Material secondaryUpholstery
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)455
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_51_27
    • Uniclass 2015 DescriptionExamination and treatment chairs
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 47 11 19 11
    • OmniClass TitleClinical Examination Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit